1F310AC75SR-80
Ferguson
Powered by
CAD模型選擇
{ferguson_ent/300_310_asmtab.prj},{NB=1F310AC75SR-80_CCLT100},{PROCESS=},{MEDIA=CL},{TEMP=T100},{VALVE=},{SIZE=1.00000000},{EC=},{MATB=0},{MATBALL=Stainless Steel},{MATS=RTFE},{CONTROLF=On/Off},{ACTUATOR=},{ACT=SR},{AFIN=},{FP=_C},{PR=80},{APOS=},{CONTROLO=},{CLASS=1000#},{SO=},{LS=},{SIZEPN=1},{VALVEBODY=3 Piece Body},{PPATH=300_310_asmtpl.prj},{VASIZE=1\"},{VACV=96}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
1F310AC75SR-80
1F310AC75SR-80
Process Conditions
Media
Clean Liquid Service,Particle Free
Saturated Steam
Clean Liquid Service,Particle Free
Saturated Steam
Temperature
100
200
300
400
100
200
300
400
Valve Selections
Size
1
1
Inch
End Connection
Threaded
Socket Weld
Threaded
Socket Weld
Body Material
Stainless
Carbon Steel
Stainless
Carbon Steel
Ball Material
Stainless Steel
Seat
RTFE
Control Function
On/Off
Actuator Selections
Type
Spring Return
Double Acting
Spring Return
Double Acting
Actuator Finish
Hard Anodized
Nickel Infused
Hard Anodized
Nickel Infused
Fail Position
Fail Closed
Fail Open
Fail Closed
Fail Open
Air Supply
80 psi
60 psi
80 psi
60 psi
Orientation
Parallel (Standard)
Perpendicular
Parallel (Standard)
Perpendicular
Control Options
Pressure Rating
1000#
Solenoid Options
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
None
Weatherproof,120VAC
Weatherproof, 24VDC
Explosionproof,120VAC
Explosionproof, 24VDC
Limit Switch
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
2 SPST Prox switches
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
None
Weatherproof, 2 SPDT Mech switches, Red/Yellow Indicator
2 SPST Prox switches
Explosionproof, 2 SPDT Mech Switches
Explosionproof, 2 SPDT Prox switches, Yellow-Black Indicator
下載CAD模型
生成CAD模型
生成PDF資料表
Previews